SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3NG1402
Product
LV HRC disconnecting blade Sz. 3 Insulated grip lug
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NG1402
Product Description LV HRC disconnecting blade Sz. 3 Insulated grip lug
Product family LV HRC Fuse Bases and Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12J / 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,284 Kg
Packaging Dimension 190,00 x 120,00 x 8,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869020396
UPC 754554433028
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.1
Product Group 5537
Group Code P310
Country of origin Greece
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-05
eClass 14 27-14-21-05
eClass 6 27-14-21-05
eClass 7.1 27-14-21-05
eClass 8 27-14-21-05
eClass 9 27-14-21-05
eClass 9.1 27-14-21-05
ETIM 7 EC000026
ETIM 8 EC000026
ETIM 9 EC000026
|
Buy product
Quantity 1 Piece
;