28.09.2024 3:23:12 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3NJ6312-3AA00-0AA0
Product
Switch connector with fuses In-line design, pluggable NH1 250 A, 2-pole DC23B 230V , 100 (DC230V) kA manual operating without auxiliary switch without current transformer without ammeter
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NJ6312-3AA00-0AA0
Product Description Switch connector with fuses In-line design, pluggable NH1 250 A, 2-pole DC23B 230V , 100 (DC230V) kA manual operating without auxiliary switch without current transformer without ammeter
Product family SENTRON 3NJ63 Switch Disconnectors with Fuses
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 14M / 1DL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAP-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 6,906 Kg
Packaging Dimension 346,00 x 601,00 x 115,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621076027
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5862
Group Code P360
Country of origin Bulgaria
Compliance with the substance restrictions according to RoHS directive Since: 27.09.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-02
eClass 14 27-37-14-02
eClass 6 27-37-14-02
eClass 7.1 27-37-14-02
eClass 8 27-37-14-02
eClass 9 27-37-14-02
eClass 9.1 27-37-14-02
ETIM 7 EC001046
ETIM 8 EC001046
ETIM 9 EC001046
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;