Load feeder fuseless Reversing operation, 400 V AC 14...20 A, 230 V AC, 50 Hz Size S0 Screw terminal Type of coordination 2, Iq = 50 kA on 60 mm busbar adapter !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2220-4BD26-0AP0<<
Notes
Sucessor:Product canceled since 01.10.2015 - 3R.2 successor product in PMD
Article Number (Market Facing Number) |
3RA1220-4BD26-0AP0 |
Product Description |
Load feeder fuseless Reversing operation, 400 V AC 14...20 A, 230 V AC, 50 Hz Size S0 Screw terminal Type of coordination 2, Iq = 50 kA on 60 mm busbar adapter !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2220-4BD26-0AP0<<
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 09.02.2023 |
Notes |
Sucessor:Product canceled since 01.10.2015 - 3R.2 successor product in PMD
|
Successor |
3RA2220-4BD26-0AP0 |
Successor Description |
Load feeder fuseless, Reversing duty 400 V AC, Size S0 13.0...20.0 A 230 V AC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) 1 NO+1 NC (contactor) |
Region Specific PriceGroup / Headquarter Price Group |
41D / 41D |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LCO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
1,472 Kg |
Packaging Dimension |
110,00 x 231,00 x 165,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209314238 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3709 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|