23.11.2024 4:06:44 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RA6812-8AB
Product
Infeed left Connection main circuit: screw terminal 3 slots for compact load feeders Connection terminal maximum 25 mm2 / 35 mm2
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA6812-8AB
Product Description Infeed left Connection main circuit: screw terminal 3 slots for compact load feeders Connection terminal maximum 25 mm2 / 35 mm2
Product family Infeed system for 3RA6
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.07.2026
Price data
Region Specific PriceGroup / Headquarter Price Group 42F / 42F
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 1,123 Kg
Packaging Dimension 244,00 x 281,00 x 188,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209725362
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID CC-IC10
Product Group 5340
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-22
eClass 14 27-37-04-22
eClass 6 27-37-04-22
eClass 7.1 27-37-04-22
eClass 8 27-37-04-22
eClass 9 27-37-04-22
eClass 9.1 27-37-04-22
ETIM 7 EC002043
ETIM 8 EC002043
ETIM 9 EC002043
IDEA 4 4604
UNSPSC 15 39-12-14-32
|
Buy product
Quantity 1 Piece
;