Overload relay 0.1...0.4 A For motor protection Size S00, Class 5...30 Contactor mounting Main circuit: screw terminal Auxiliary circuit: screw terminal Manual-Automatic-Reset Internal ground fault detection !!! Phased-out product !!! Successor is SIRIUS 3RB3 Preferred successor type is >>3RB3113-4RB0<<
Notes
Sucessor:Product canceled since 01.10.2016 - 3R.2 successor product in PMD
Article Number (Market Facing Number) |
3RB2113-4RB0 |
Product Description |
Overload relay 0.1...0.4 A For motor protection Size S00, Class 5...30 Contactor mounting Main circuit: screw terminal Auxiliary circuit: screw terminal Manual-Automatic-Reset Internal ground fault detection !!! Phased-out product !!! Successor is SIRIUS 3RB3 Preferred successor type is >>3RB3113-4RB0<<
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2017 |
Notes |
Sucessor:Product canceled since 01.10.2016 - 3R.2 successor product in PMD
|
Successor |
3RB3113-4RB0 |
Successor Description |
Overload relay 0.1...0.4 A Electronic For motor protection Size S00, Class 5...30 Contactor mounting Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset Internal ground fault detection |
Region Specific PriceGroup / Headquarter Price Group |
41G / 41G |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
L-O----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0,170 Kg |
Packaging Dimension |
50,00 x 83,00 x 93,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209638785 |
UPC |
Not available |
Commodity Code |
85364110 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5808 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|