22.11.2024 2:15:53 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RF2130-1AA22
Product
Semiconductor relay, 1-phase 3RF2 Overall width 22.5 mm, 30 A 24-230 V / 110-230 V AC screw terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RF2130-1AA22
Product Description Semiconductor relay, 1-phase 3RF2 Overall width 22.5 mm, 30 A 24-230 V / 110-230 V AC screw terminal
Product family SIRIUS 3RF2 solid-state relays and solid-state contactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41C / 41C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,072 Kg
Packaging Dimension 46,00 x 106,00 x 50,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209573840
UPC 754554860770
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3725
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.05.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-14
eClass 14 27-37-10-14
eClass 6 27-37-10-14
eClass 7.1 27-37-10-14
eClass 8 27-37-10-14
eClass 9 27-37-10-14
eClass 9.1 27-37-10-14
ETIM 7 EC002055
ETIM 8 EC002055
ETIM 9 EC002055
IDEA 4 5365
UNSPSC 15 39-12-23-30
|
Buy product
Quantity 1 Piece
;