Solid-state contactor 3-phase 3RF3 AC 53 / 9.2 A / 40 °C 48-480 V / 110-230 V AC 2-phase controlled Instantaneous switching screw terminal
Article Number (Market Facing Number) |
3RF3410-1BB24 |
Product Description |
Solid-state contactor 3-phase 3RF3 AC 53 / 9.2 A / 40 °C 48-480 V / 110-230 V AC 2-phase controlled Instantaneous switching screw terminal
|
Product family |
SIRIUS 3RF34 solid-state switching devices for switching motors |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
41C / 41C |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,495 Kg |
Packaging Dimension |
97,00 x 109,00 x 112,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209863408 |
UPC |
040892594782 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
3725 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 28.05.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
1200 |
27-37-10-14 |
eClass |
1400 |
27-37-10-14 |
eClass |
600 |
27-37-10-14 |
eClass |
710 |
27-37-10-14 |
eClass |
800 |
27-37-10-14 |
eClass |
900 |
27-37-10-14 |
eClass |
910 |
27-37-10-14 |
ETIM |
700 |
EC002055 |
ETIM |
800 |
EC002055 |
ETIM |
900 |
EC002055 |
IDEA |
400 |
5365 |
UNSPSC |
1500 |
39-12-23-30 |
|
|
|
|