27.07.2024 6:15:51 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RH1244-1BB40
Product
Image similar
Contactor relay, 4 NO + 4 NC Attachable block, captive 24 V DC size S00 Screw terminal size S00 !!! Phased-out product !!! Successor is SIRIUS 3RH2 Preferred successor type is >>3RH2244-1BB40<<
Notes
Product is no longer available
Sucessor:The successor is 3RH2244-1BB40
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RH1244-1BB40
Product Description Contactor relay, 4 NO + 4 NC Attachable block, captive 24 V DC size S00 Screw terminal size S00 !!! Phased-out product !!! Successor is SIRIUS 3RH2 Preferred successor type is >>3RH2244-1BB40<<
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2018
Notes
Product is no longer available
Sucessor:The successor is 3RH2244-1BB40
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 41A / 41A
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LBP-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,312 Kg
Packaging Dimension 50,00 x 63,50 x 77,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209515581
UPC 754554851891
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 3700
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;