26.11.2024 4:16:21 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RH2422-1BB40
Product
Contactor relay, latched, 2 NO + 2 NC, 24 V DC, Size S00, screw terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RH2422-1BB40
Product Description Contactor relay, latched, 2 NO + 2 NC, 24 V DC, Size S00, screw terminal
Product family SIRIUS 3RH2 contactor relays, 4- and 8-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41A / 41A
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,565 Kg
Packaging Dimension 73,00 x 93,50 x 77,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209850118
UPC 662643909678
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group 5331
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-01
eClass 14 27-37-10-01
eClass 6 27-37-10-01
eClass 7.1 27-37-10-01
eClass 8 27-37-10-01
eClass 9 27-37-10-01
eClass 9.1 27-37-10-01
ETIM 7 EC000196
ETIM 8 EC000196
ETIM 9 EC000196
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 Piece
;