06.01.2025 9:24:11 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RK1908-0AP00-0HP0
Product
Base unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK1908-0AP00-0HP0
Product Description Base unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover
Product family ET 200SP motor starters
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42D / 42D
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,170 Kg
Packaging Dimension 83,00 x 220,00 x 54,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621066219
UPC 195125318151
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3724
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 15.04.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-09-05
eClass 14 27-37-09-05
eClass 6 27-37-09-05
eClass 7.1 27-37-09-05
eClass 8 27-37-09-05
eClass 9 27-37-09-05
eClass 9.1 27-37-09-05
ETIM 7 EC001037
ETIM 8 EC001037
ETIM 9 EC001037
|
Buy product
Quantity 1 Piece
;