- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- SIMOCODE 3UF motor management and control devices
- LOGO! logic module
- Relays
- Timing relays
- Monitoring relays
- SIRIUS 3RR21, 3RR22 monitoring relays f. mounting on 3RT2 contactors
- SIRIUS 3RR24 mon. relays for mounting on 3RT2 contactors for IO-Link
- SIRIUS 3UG5 monitoring relays for stand-alone installation
- SIRIUS 3UG45, 3UG46 monitoring relays for stand-alone installation
- SIRIUS 3UG48 monitoring relays for stand-alone installation for IO-Link
- SIRIUS 3RS2 temperature monitoring relays
- SIRIUS 3RN2 thermistor motor protection
- Coupling relays and signal converters/interface converters
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Temperature monitoring relay with display and IO-Link for resistance temperature sensors and thermocouples, 24 V DC, Width 22.5 mm, 2 change-over contacts, Spring-type terminal (push-in)
Article Number (Market Facing Number) |
3RS2800-2BA40 |
Product Description |
Temperature monitoring relay with display and IO-Link for resistance temperature sensors and thermocouples, 24 V DC, Width 22.5 mm, 2 change-over contacts, Spring-type terminal (push-in)
|
Product family |
SIRIUS 3RS2 temperature monitoring relays |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
41H / 41H |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,191 Kg |
Packaging Dimension |
108,00 x 128,00 x 38,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621058849 |
UPC |
195125059405 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4947 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.05.2012 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
71128c96-1309-45a1-b74b-059774c4e4bc |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-18-10 |
eClass |
14 |
27-37-18-10 |
eClass |
6 |
27-37-18-10 |
eClass |
7.1 |
27-37-18-10 |
eClass |
8 |
27-37-18-10 |
eClass |
9 |
27-37-18-10 |
eClass |
9.1 |
27-37-18-10 |
ETIM |
7 |
EC001446 |
ETIM |
8 |
EC001446 |
ETIM |
9 |
EC001446 |
IDEA |
4 |
5282 |
UNSPSC |
15 |
39-12-22-29 |
|
|
|
|