23.11.2024 3:59:40 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RT2916-2BL01
Product
OFF-delay device, 220/230 V AC/DC, 50/60 Hz, for contactors 3RT2 and auxiliary contactors 3RH2 with AC/DC and DC operation
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RT2916-2BL01
Product Description OFF-delay device, 220/230 V AC/DC, 50/60 Hz, for contactors 3RT2 and auxiliary contactors 3RH2 with AC/DC and DC operation
Product family Other
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41B / 41B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LB------
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,134 Kg
Packaging Dimension 55,00 x 78,00 x 65,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209739888
UPC 662643918656
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5344
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-11
eClass 14 27-37-10-11
eClass 6 27-37-10-11
eClass 7.1 27-37-10-11
eClass 8 27-37-10-11
eClass 9 27-37-10-11
eClass 9.1 27-37-10-11
ETIM 7 EC000198
ETIM 8 EC000198
ETIM 9 EC000198
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;