27.09.2024 5:22:47 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RU2116-0AB1
Product
Overload relay 0.11...0.16 A Thermal For motor protection Size S00, Class 10 Stand-alone installation Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RU2116-0AB1
Product Description Overload relay 0.11...0.16 A Thermal For motor protection Size S00, Class 10 Stand-alone installation Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset
Product family SIRIUS 3RU2 thermal overload relays
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41F / 41F
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,180 Kg
Packaging Dimension 49,00 x 104,00 x 91,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209781702
UPC 662643921250
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5346
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-15-01
eClass 14 27-37-15-01
eClass 6 27-37-15-01
eClass 7.1 27-37-15-01
eClass 8 27-37-15-01
eClass 9 27-37-15-01
eClass 9.1 27-37-15-01
ETIM 7 EC000106
ETIM 8 EC000106
ETIM 9 EC000106
IDEA 4 5366
UNSPSC 15 39-12-23-30
|
Buy product
Quantity 1 Piece
;