Molded case circuit breaker 3RV1 for starter combination increased switching capacity Rated current In = 160 A electronic release Short-circuit protection adjustable 1-10 x In Icu = 200 kA at 400 V 3-pole, Screw terminal including phase barriers
Notes
Article Number (Market Facing Number) |
3RV1364-7CN10 |
Product Description |
Molded case circuit breaker 3RV1 for starter combination increased switching capacity Rated current In = 160 A electronic release Short-circuit protection adjustable 1-10 x In Icu = 200 kA at 400 V 3-pole, Screw terminal including phase barriers
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2023 |
Notes |
|
Successor |
3VA2216-0MS32-0AA0 |
Successor Description |
circuit breaker 3VA2 IEC Frame 250 breaking capacity class E Icu=200 kA @ 415 V 3-pole, motor starter protection ETU310M, I, In=160 A short-circuit protection Ii=3...15 x In nut keeper kit |
Region Specific PriceGroup / Headquarter Price Group |
41E / 41E |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LDO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
3,900 Kg |
Packaging Dimension |
250,00 x 290,00 x 255,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209768178 |
UPC |
040892960433 |
Commodity Code |
85362090 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5371 |
Group Code |
R711 |
Country of origin |
Italy |
Compliance with the substance restrictions according to RoHS directive |
Since: 08.01.2008 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|