21.11.2024 4:24:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SE2902-0AA20
Product
Momentary-contact foot switch, 1-pedal With cover, without latching Metal enclosure IP65, 1 NO+1 NC, cable entry M20 x 1.5
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE2902-0AA20
Product Description Momentary-contact foot switch, 1-pedal With cover, without latching Metal enclosure IP65, 1 NO+1 NC, cable entry M20 x 1.5
Product family SIRIUS 3SE2, 3SE3 foot switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41K / 41K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1,425 Kg
Packaging Dimension 347,00 x 299,00 x 149,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209576575
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-18
eClass 14 27-37-12-18
eClass 6 27-37-12-18
eClass 7.1 27-37-12-18
eClass 8 27-37-12-18
eClass 9 27-37-12-18
eClass 9.1 27-37-12-18
ETIM 7 EC001258
ETIM 8 EC001258
ETIM 9 EC001258
IDEA 4 5275
UNSPSC 15 39-12-22-22
|
Buy product
Quantity 1 Piece
;