27.01.2025 10:52:35 PM
3SE5000-0AB01
Product
actuator head for position switch 3SE51/52, plain plunger made of stainless steel
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3SE5122-0LA00
Basic switch for position switch 3SE51 Metal enclosure 56 mm Device connection 3x (M20x 1.5) 1 NO/2 NC quick action contacts without actuator head
3SE5112-0CA00
basic switch for position switch 3SE51 metal enclosure, according to EN 50041, device connection 1 x (M20 x 1.5) 1 NO/1 NC quick action contacts without actuator head
3SE5232-0HC05
position switch plastic enclosure according to EN 50047, 31 mm device connection 1 x (M20 x 1.5) 1 NO/1 NC quick-action contacts integrated (not replaceable) rounded plunger form B
3SE5242-0LC05
position switch plastic enclosure according to EN 50047, 50 mm device connection 2 x (M20 x 1.5) 1 NO/2 NC quick action contacts
Product
Article Number (Market Facing Number) 3SE5000-0AB01
Product Description actuator head for position switch 3SE51/52, plain plunger made of stainless steel
Product family Enclosure width 31 mm acc. to EN 50047
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41K / 41K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,015 Kg
Packaging Dimension 22,00 x 30,00 x 15,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209695795
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5317
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-27-06-12
eClass 14 27-27-06-12
eClass 6 27-27-06-05
eClass 7.1 27-27-06-05
eClass 8 27-27-06-05
eClass 9 27-27-06-12
eClass 9.1 27-27-06-12
ETIM 7 EC001487
ETIM 8 EC001487
ETIM 9 EC001487
IDEA 4 3269
UNSPSC 15 31-25-15-16
|
Buy product
Quantity 1 Piece
Frequently bought together:
3SE5000-0PA00
Contact block for position switch 3SE51/52 2 NO/1 NC slow-action contact
3SE5242-0PC05-1CA0
Position switch with increased corrosion protection Plastic enclosure wide, according to EN 50047, 50 mm Device connection 2 x (M20 x 1.5) 2 NO/1 NC slow-action contacts Teflon plunger
5SL6116-7
Miniature circuit breaker 230/400 V 6kA, 1-pole, C, 16A
5SL6120-7
Miniature circuit breaker 230/400 V 6kA, 1-pole, C, 20 A
5SL6125-7
Miniature circuit breaker 230/400 V 6kA, 1-pole, C, 25A
;