23.12.2024 5:39:11 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SE6315-0BB01-1AP0
Product
contact-free safety switch RFID rectangular 25 mm x 106 mm family-encoded, with M12 plug 8-pole, delivery status: ready for operation, order actuator separately 3SE6310-0BC01
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE6315-0BB01-1AP0
Product Description contact-free safety switch RFID rectangular 25 mm x 106 mm family-encoded, with M12 plug 8-pole, delivery status: ready for operation, order actuator separately 3SE6310-0BC01
Product family 3SE63 RFID safety switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41K / 41K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,093 Kg
Packaging Dimension 120,00 x 140,00 x 35,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621100173
UPC Not available
Commodity Code 85365019
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-01
eClass 14 27-27-06-01
eClass 6 27-27-06-01
eClass 7.1 27-27-06-01
eClass 8 27-27-06-01
eClass 9 27-27-06-01
eClass 9.1 27-27-06-01
ETIM 7 EC000030
ETIM 8 EC000030
ETIM 9 EC000030
IDEA 4 5202
UNSPSC 15 39-12-22-13
|
Buy product
Quantity 1 Piece
;