20.05.2024 6:32:23 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1853-3AA00-0AA1
Product
Two-hand operation console for command devices, 22 mm, round, Enclosure material metal, enclosure top part gray, 3 control points, without equipment, with cable cut-outs for metric screw connections
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1853-3AA00-0AA1
Product Description Two-hand operation console for command devices, 22 mm, round, Enclosure material metal, enclosure top part gray, 3 control points, without equipment, with cable cut-outs for metric screw connections
Product family Two-hand operation consoles
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 4,408 Kg
Packaging Dimension 222,00 x 521,00 x 182,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209953765
UPC 804766075469
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-19
eClass 14 27-37-12-19
eClass 6 27-37-12-19
eClass 7.1 27-37-12-19
eClass 8 27-37-12-19
eClass 9 27-37-12-19
eClass 9.1 27-37-12-19
ETIM 7 EC001260
ETIM 8 EC001260
ETIM 9 EC001260
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
;