01.10.2024 1:23:23 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1900-0HY10-0AA0
Product
Adapter AS-i shaped cable (Insulation displacement system), M25 cable entry
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1900-0HY10-0AA0
Product Description Adapter AS-i shaped cable (Insulation displacement system), M25 cable entry
Product family Enclosures
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,045 Kg
Packaging Dimension 98,00 x 67,00 x 57,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209967236
UPC 804766079832
Commodity Code 85369095
LKZ_FDB/ CatalogID CC-IC10
Product Group 5453
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-12-92
eClass 1400 27-37-12-92
eClass 600 27-37-92-13
eClass 710 27-37-92-13
eClass 800 27-37-92-13
eClass 900 27-37-92-13
eClass 910 27-37-92-13
ETIM 700 EC002024
ETIM 800 EC002024
ETIM 900 EC002024
IDEA 400 5219
UNSPSC 1500 39-12-22-21
|
Buy product
Quantity 1 Piece
;