01.10.2024 7:21:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SX5601-3SB55
Product
Connecting cable with M12 socket 5-pole and free cable end, 5 m long for connecting position switch 3SE51/52 wired with M12 connector 5-pole
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SX5601-3SB55
Product Description Connecting cable with M12 socket 5-pole and free cable end, 5 m long for connecting position switch 3SE51/52 wired with M12 connector 5-pole
Product family Accessories and spare parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41K / 41K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,206 Kg
Packaging Dimension 248,00 x 257,00 x 43,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621064512
UPC 195125070530
Commodity Code 85444290
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-27-06-92
eClass 1400 27-27-06-92
eClass 600 27-27-92-25
eClass 710 27-27-92-25
eClass 800 27-27-92-25
eClass 900 27-27-06-92
eClass 910 27-27-06-92
ETIM 700 EC002594
ETIM 800 EC002594
ETIM 900 EC002594
IDEA 400 5229
UNSPSC 1500 39-12-22-21
|
Buy product
Quantity 1 Piece
;