Contactor, Size 8, 3-pole, AC-3, 90 kW, 400/380 V Auxiliary contacts 22 (2 NO + 2 NC) 60 V DC DC operation ! Phased-out product! Successor is SIRIUS 3RT
Notes
Product is no longer available
Sucessor:SIRIUS 3RT standard contactors or traction contactor series according to IEC 600
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3TB5217-0BE4 |
Product Description |
Contactor, Size 8, 3-pole, AC-3, 90 kW, 400/380 V Auxiliary contacts 22 (2 NO + 2 NC) 60 V DC DC operation ! Phased-out product! Successor is SIRIUS 3RT
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30.09.2019 |
Notes |
Product is no longer available
Sucessor:SIRIUS 3RT standard contactors or traction contactor series according to IEC 600
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
41B / 41B |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LDP----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
8,577 Kg |
Packaging Dimension |
329,00 x 329,00 x 210,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209241985 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5805 |
Group Code |
R711 |
Country of origin |
Turkey |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|