22.11.2024 2:29:01 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TC4817-0AM4
Product
Contactor, Size 4, 2-pole, DC-3 and 5, 75 A Auxiliary switch 22 (2 NO + 2 NC) 220V DC DC operation
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TC4817-0AM4
Product Description Contactor, Size 4, 2-pole, DC-3 and 5, 75 A Auxiliary switch 22 (2 NO + 2 NC) 220V DC DC operation
Product family 3TC contactors for switching DC voltage, 1-pole and 2-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41B / 41B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LDP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 4,425 Kg
Packaging Dimension 329,00 x 329,00 x 210,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209034679
UPC 887621817688
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5807
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-18
eClass 14 27-37-10-18
eClass 6 27-37-10-18
eClass 7.1 27-37-10-18
eClass 8 27-37-10-18
eClass 9 27-37-10-18
eClass 9.1 27-37-10-18
ETIM 7 EC002552
ETIM 8 EC002552
ETIM 9 EC002552
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 Piece
;