CONTACTOR, SIZE 1, 3-POLE AC-3, 15KW, 400/380V WITHOUT AUXILIARY CONTACT AUX.CONT.BLOCKS F.PLUGGING ON AC OPERATION AC 24V 50HZ/AC 29V 60HZ
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3TF3400-0AB0 |
Product Description |
CONTACTOR, SIZE 1, 3-POLE AC-3, 15KW, 400/380V WITHOUT AUXILIARY CONTACT AUX.CONT.BLOCKS F.PLUGGING ON AC OPERATION AC 24V 50HZ/AC 29V 60HZ
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 24.10.2003 |
Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,656 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4011209037403 |
UPC |
Not available |
Commodity Code |
Not available |
LKZ_FDB/ CatalogID |
NSE-0 |
Product Group |
Not available |
Group Code |
P210 |
Country of origin |
Not available |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|