SIRIUS safety relay with relay enabling circuits (EC) 24 V AC/DC, 22.5 mm Spring-type terminal EC instantaneous: 3 NO EC delayed: 0 NO SC: 1NC Autostart/manual start Basic device Maximum achieved SIL: 1, PL: c as expansion unit up to maximum achieved SIL: 3, PL: e
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK1111-2AB30 or 3SK1211-2BB40/3SK1211-2BB00
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3TK2821-2CB30 |
Product Description |
SIRIUS safety relay with relay enabling circuits (EC) 24 V AC/DC, 22.5 mm Spring-type terminal EC instantaneous: 3 NO EC delayed: 0 NO SC: 1NC Autostart/manual start Basic device Maximum achieved SIL: 1, PL: c as expansion unit up to maximum achieved SIL: 3, PL: e
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2020 |
Notes |
Product is no longer available
Sucessor:The preferred successor is 3SK1111-2AB30 or 3SK1211-2BB40/3SK1211-2BB00
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
41L / 41L |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0,240 Kg |
Packaging Dimension |
28,00 x 106,50 x 124,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209445314 |
UPC |
754554653358 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5837 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 28.05.2009 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|