22.12.2024 6:20:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TK2827-1BB40
Product
SIRIUS safety relay with relay enabling circuits (EC) 24 V DC, 45 mm overall width Screw terminal EC instantaneous: 2 NO EC delayed: 2NO, 0.5...30 s SC: 1NC monitored start Basic device Maximum achieved SIL: 3/2, PL: e/d
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK1121-1CB42
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TK2827-1BB40
Product Description SIRIUS safety relay with relay enabling circuits (EC) 24 V DC, 45 mm overall width Screw terminal EC instantaneous: 2 NO EC delayed: 2NO, 0.5...30 s SC: 1NC monitored start Basic device Maximum achieved SIL: 3/2, PL: e/d
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2020
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK1121-1CB42
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 41L / 41L
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,457 Kg
Packaging Dimension 53,00 x 115,50 x 125,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209385702
UPC 754554483733
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5837
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;