26.06.2024 1:01:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TK2830-1AL20
Product
Image similar
SIRIUS safety relay with relay enabling circuits (EC) 230 V AC, 22.5 mm Screw terminal EC instantaneous: 4 NO EC delayed: 0 MK for retraction: 1 Expansion unit Maximum achieved SIL / PL: as basic unit
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK1211-1BW20
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TK2830-1AL20
Product Description SIRIUS safety relay with relay enabling circuits (EC) 230 V AC, 22.5 mm Screw terminal EC instantaneous: 4 NO EC delayed: 0 MK for retraction: 1 Expansion unit Maximum achieved SIL / PL: as basic unit
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2020
Notes
Product is no longer available
Sucessor:The preferred successor is 3SK1211-1BW20
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 41L / 41L
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,290 Kg
Packaging Dimension 28,00 x 106,50 x 124,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209563667
UPC 754554802695
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5837
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;