Vacuum Contactor 400A 7.2kV with short operating shaft with auxiliary switch 4NO+4NC auxiliary contacts wirend to terminal strip without latching mechanism operating voltage of solenoid AC/DC 110V - 250V without mechanical closing latching without mechanical closing latching, switch off 325+/-75ms documentation: operating instructions german/english
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
3TL8100-5BA00 |
Product Description |
Vacuum Contactor 400A 7.2kV with short operating shaft with auxiliary switch 4NO+4NC auxiliary contacts wirend to terminal strip without latching mechanism operating voltage of solenoid AC/DC 110V - 250V without mechanical closing latching without mechanical closing latching, switch off 325+/-75ms documentation: operating instructions german/english
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 15.09.2020 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
15U / ZZZ |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
60 Day/Days |
Net Weight (kg) |
Not available |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85353010 |
LKZ_FDB/ CatalogID |
HG11.21 |
Product Group |
3177 |
Group Code |
U296 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|