06.05.2024 5:27:28 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3TY6443-0BF4
Product
Image similar
Magnet coil for contactor 3TB44, 3TC44, DC 110V
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TY6443-0BF4
Product Description Magnet coil for contactor 3TB44, 3TC44, DC 110V
Product family Spare parts for 3TC4 and 3TC5 contactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41B / 41B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-R-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,281 Kg
Packaging Dimension 83,00 x 111,00 x 62,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209124271
UPC 754554204468
Commodity Code 85045000
LKZ_FDB/ CatalogID CC-IC10
Product Group 5807
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-12
eClass 14 27-37-10-12
eClass 6 27-37-10-12
eClass 7.1 27-37-10-12
eClass 8 27-37-10-12
eClass 9 27-37-10-12
eClass 9.1 27-37-10-12
ETIM 7 EC001043
ETIM 8 EC001043
ETIM 9 EC001043
IDEA 4 4145
UNSPSC 15 39-12-10-10
|
Buy product
Quantity 1 Piece
;