26.06.2024 4:03:10 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3VL9400-1ST00
Product
Image similar
accessory for VL160X, VL160, VL250, VL400, shunt release 208...277V AC for installation on right
Notes
Product is no longer available. Successor:
3VL9400-1ST01 Compare Products
Sucessor:www.siemens.com/conversion-tool
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VL9400-1ST00
Product Description accessory for VL160X, VL160, VL250, VL400, shunt release 208...277V AC for installation on right
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 14.06.2023
Notes
Product is no longer available. Successor:
3VL9400-1ST01 Compare Products
Sucessor:www.siemens.com/conversion-tool
Successor information
Successor 3VL9400-1ST01
Successor Description accessory for VL150XUL, VL150UL VL250 UL, VL400UL, VL400XUL (CG frame FG frame) shunt release 208...277V AC for installation on right
Price data
Region Specific PriceGroup / Headquarter Price Group 12N / 1CC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 55,50 x 75,00 x 98,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209476578
UPC 040892626308
Commodity Code 85364900
LKZ_FDB/ CatalogID LV10.1
Product Group 3740
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;