28.04.2024 7:31:48 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1310-2CC10-0YE0
Product
Image similar
SIRIUS Motor Starter ES 2006 Professional Upgrade single license for one installation Class A 2 languages (de,en) Executable in: Windows 2000 / XP Professional Reference hardware: SIRIUS Motor Starters ECOFAST / ET 200pro / ET200S for integration into STEP 7 HW-CON and PTP data connection
Notes
Product is no longer available. Successor:
3ZS1310-6CC10-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1310-2CC10-0YE0
Product Description SIRIUS Motor Starter ES 2006 Professional Upgrade single license for one installation Class A 2 languages (de,en) Executable in: Windows 2000 / XP Professional Reference hardware: SIRIUS Motor Starters ECOFAST / ET 200pro / ET200S for integration into STEP 7 HW-CON and PTP data connection
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2013
Notes
Product is no longer available. Successor:
3ZS1310-6CC10-0YA5 Compare Products
Successor information
Successor 3ZS1310-6CC10-0YA5
Successor Description SIRIUS motor starter ES 2007 Premium Floating License for one user Engineering software, software and documentation on CD License key on USB stick Class A 3 languages (de, en, fr) Executable on: Win 7 SP1 / Win 10 - 64-bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64-bit Communications via system interface and optional PROFIBUS DP and PROFINET interface (without ET 200S (DPV0))
Price data
Region Specific PriceGroup / Headquarter Price Group 42D / 42D
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,230 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169146494
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;