02.05.2024 8:51:08 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1310-5CC10-0YA5
Product
SIRIUS Motor Starter ES 2007 standard Floating License for one user Engineering software, software and documentation on CD License key on USB stick Class A 3 languages (de, en, fr) Executable in: Win 7 SP1 / Win 10 - 64-bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit Communications via system interface Content: Set (1xDVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1310-5CC10-0YA5
Product Description SIRIUS Motor Starter ES 2007 standard Floating License for one user Engineering software, software and documentation on CD License key on USB stick Class A 3 languages (de, en, fr) Executable in: Win 7 SP1 / Win 10 - 64-bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit Communications via system interface Content: Set (1xDVD + 1x USB)
Product family Motor Starter ES
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42D / 42D
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,228 Kg
Packaging Dimension 190,00 x 240,00 x 25,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169160117
UPC 887621011147
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3722
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;