05.05.2024 2:36:59 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1312-5CC10-0YD5
No picture available
SIRIUS SIMOCODE ES 2007 Standard, Power Pack for SIMOCODE ES 2007 Basic, Floating License for one user engineering SW, license key on USB flash drive, Class A, 3 languages (de,en,fr) Executable in: Win 7 SP1 / Win 10 - 64 bit (Prof./Ultimate/Enterprise) / Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit, Reference hardware: SIRIUS SIMOCODE PRO 3UF7*, communication via system interface
Notes
Product is no longer available
Sucessor:SIMOCODE ES V14 is available as successor: 3ZS1322-5CC12-0YD5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1312-5CC10-0YD5
Product Description SIRIUS SIMOCODE ES 2007 Standard, Power Pack for SIMOCODE ES 2007 Basic, Floating License for one user engineering SW, license key on USB flash drive, Class A, 3 languages (de,en,fr) Executable in: Win 7 SP1 / Win 10 - 64 bit (Prof./Ultimate/Enterprise) / Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit, Reference hardware: SIRIUS SIMOCODE PRO 3UF7*, communication via system interface
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 08.07.2020
Notes
Product is no longer available
Sucessor:SIMOCODE ES V14 is available as successor: 3ZS1322-5CC12-0YD5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 42J / 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,148 Kg
Packaging Dimension 240,00 x 26,00 x 192,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169179485
UPC 754554950617
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;