04.05.2024 4:51:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1312-5CE10-0YB5
No picture available
SIRIUS SIMOCODE ES 2007 Standard, Floating License for one user Engineering software without SW, without documentation License key download, Class A, 3 languages (de,en,fr) Executable in: Win 7 SP1 / Win 10 - 64 bit (Prof./Ultimate/Enterprise) / Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit Reference hardware: SIRIUS SIMOCODE PRO 3UF7*, communication via system interface, e-mail address for delivery is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:SIMOCODE ES V15.1 is available as successor: 3ZS1322-5CE13-0YB5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1312-5CE10-0YB5
Product Description SIRIUS SIMOCODE ES 2007 Standard, Floating License for one user Engineering software without SW, without documentation License key download, Class A, 3 languages (de,en,fr) Executable in: Win 7 SP1 / Win 10 - 64 bit (Prof./Ultimate/Enterprise) / Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64 bit Reference hardware: SIRIUS SIMOCODE PRO 3UF7*, communication via system interface, e-mail address for delivery is absolutely essential
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2020
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available
Sucessor:SIMOCODE ES V15.1 is available as successor: 3ZS1322-5CE13-0YB5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 42J / 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 6 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169184731
UPC 887621544003
Commodity Code 85234990
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;