06.05.2024 9:41:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1313-2CC10-0YA0
Product
Image similar
SIRIUS Soft Starter ES 2006 Professional Single License for one installation Engineering software Software on CD Class A 2 languages (de, en) Executable in: Windows 2000/Windows XP Prof. Reference hardware: SIRIUS Soft Starter 3RW44 Communications via system interface and optional PROFIBUS DP interface
Notes
Product is no longer available. Successor: 3ZS1320-6CC14-0YA5
3ZS1320-6CC14-0YA5 Compare Products
Sucessor:Soft Starter ES 2007 Premium
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1313-2CC10-0YA0
Product Description SIRIUS Soft Starter ES 2006 Professional Single License for one installation Engineering software Software on CD Class A 2 languages (de, en) Executable in: Windows 2000/Windows XP Prof. Reference hardware: SIRIUS Soft Starter 3RW44 Communications via system interface and optional PROFIBUS DP interface
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 02.10.2013
Notes
Product is no longer available. Successor: 3ZS1320-6CC14-0YA5
3ZS1320-6CC14-0YA5 Compare Products
Sucessor:Soft Starter ES 2007 Premium
Substitute information
Substitute 3ZS1320-6CC14-0YA5
Substitute Description SIRIUS Soft Starter ES V18 Professional floating license for 1 user engineering software, software and documentation on DVD license key on USB flash drive, class A 6 languages; de,en,zh included, fr,es,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) Windows Server 2016/2019/2022 64-bit standard reference hardware: 3RW5/3RW44 online functions via system interface and optional DP/PN interface content: set (1xDVD + 1x USB)
Price data
Region Specific PriceGroup / Headquarter Price Group 42H / 42H
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,214 Kg
Packaging Dimension 22,00 x 237,00 x 190,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169149020
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 3728
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;