07.05.2024 3:39:54 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1313-6CE10-0YB5
Product
Image similar
SIRIUS Soft Starter ES 2007 Premium Floating license for one user engineering software, without software, without documentation License key download, Class A 3 languages (de, en, fr) Executable in: Windows 7 / Windows 10 / Server 08/12/16 Reference hardware: SIRIUS Soft Starter 3RW44 communication via system interface and optional PROFIBUS DP interface E-mail address for delivery is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
3ZS1320-6CE14-0YB5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1313-6CE10-0YB5
Product Description SIRIUS Soft Starter ES 2007 Premium Floating license for one user engineering software, without software, without documentation License key download, Class A 3 languages (de, en, fr) Executable in: Windows 7 / Windows 10 / Server 08/12/16 Reference hardware: SIRIUS Soft Starter 3RW44 communication via system interface and optional PROFIBUS DP interface E-mail address for delivery is absolutely essential
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 30.09.2019
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
3ZS1320-6CE14-0YB5 Compare Products
Successor information
Successor 3ZS1320-6CE14-0YB5
Successor Description SIRIUS Soft Starter ES V18 Professional floating license for 1 user license and software for download license key download, class A 6 languages; de,en,zh included, fr,sp,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) / Windows Server 2016/2019/2022 64-bit Standard reference hardware: 3RW5/3RW44 online functions via system interface email address is essential
Price data
Region Specific PriceGroup / Headquarter Price Group 42H / 42H
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 6 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169184755
UPC 887621544041
Commodity Code Not available
LKZ_FDB/ CatalogID CC-IC10
Product Group 3728
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;