07.05.2024 12:22:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1314-4CE10-0YB5
No picture available
SIRIUS; MODULAR SAFETY SYSTEM ES 2008 BASIC LICENSE KEY DOWNLOAD, !!! Phase-out product !!! Successor: 3ZS1316-4CE10-0YB5 FLOATING LICENSE FOR ONE USER, ENGINEERING SOFTWARE, CLASS A, 3 LANGUAGES (DE, EN, FR), RUNS UNDER: WIN XP PROF SP2 + SP3 / WIN 7 32/64-BIT SP1 PROF/ULTIMATE/ENTERPRISE REFERENCE HW: SIRIUS MODULAR SAFETY SYSTEM 3RK3, COMMUNICATION VIA SYSTEM INTERFACE TO PC (SERIAL INTERFACE)
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
3ZS1316-4CE10-0YB5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1314-4CE10-0YB5
Product Description SIRIUS; MODULAR SAFETY SYSTEM ES 2008 BASIC LICENSE KEY DOWNLOAD, !!! Phase-out product !!! Successor: 3ZS1316-4CE10-0YB5 FLOATING LICENSE FOR ONE USER, ENGINEERING SOFTWARE, CLASS A, 3 LANGUAGES (DE, EN, FR), RUNS UNDER: WIN XP PROF SP2 + SP3 / WIN 7 32/64-BIT SP1 PROF/ULTIMATE/ENTERPRISE REFERENCE HW: SIRIUS MODULAR SAFETY SYSTEM 3RK3, COMMUNICATION VIA SYSTEM INTERFACE TO PC (SERIAL INTERFACE)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2016
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
3ZS1316-4CE10-0YB5 Compare Products
Successor information
Successor 3ZS1316-4CE10-0YB5
Successor Description SIRIUS engineering Safety ES V1.0 Basic License key download Floating license for one user Engineering software Class A 3 languages (DE,EN,FR) Executable in: Windows 10 64 bit Pro/Enterprise Windows 7 32/64 bit SP 1 Prof./Ultimate/Enterprise Reference hardware: SIRIUS MSS 3RK3 SIRIUS 3SK2 Communications via system interface to PC (serial interface)
Price data
Region Specific PriceGroup / Headquarter Price Group 42B / 42B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 240,00 x 23,00 x 192,00
Package size unit of measure MM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643539479
Commodity Code 49011000
LKZ_FDB/ CatalogID CC-IC10
Product Group 5358
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;