02.05.2024 9:45:27 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1314-6CC10-0YA5
Product
Image similar
SIRIUS Modular Safety System ES 2008 Premium License key on USB flash drive Software on CD Floating license for one user Engineering software Class A 3 languages (DE,EN,FR) Executable in: Windows XP Prof. SP2 + SP3 Windows 7 32/64 bit SP1 Prof./Ultimate/Enterprise Reference hardware: SIRIUS Modular Safety System 3RK3 Communication with PROFIBUS or system interface to PC (serial/USB) Macro functionality
Notes
Product is no longer available. Successor:
3ZS1316-6CC10-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1314-6CC10-0YA5
Product Description SIRIUS Modular Safety System ES 2008 Premium License key on USB flash drive Software on CD Floating license for one user Engineering software Class A 3 languages (DE,EN,FR) Executable in: Windows XP Prof. SP2 + SP3 Windows 7 32/64 bit SP1 Prof./Ultimate/Enterprise Reference hardware: SIRIUS Modular Safety System 3RK3 Communication with PROFIBUS or system interface to PC (serial/USB) Macro functionality
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 18.01.2017
Notes
Product is no longer available. Successor:
3ZS1316-6CC10-0YA5 Compare Products
Successor information
Successor 3ZS1316-6CC10-0YA5
Successor Description SIRIUS engineering Safety ES V1.0 Premium License key on USB flash drive Software on CD Floating License for one user Engineering software Class A 3 languages (de,en,fr) Executable in: Windows 10 64 bit Pro/Enterprise Windows 7 32/64 bit SP 1 Prof./Ultimate/Enterprise Reference HW: SIRIUS MSS 3RK3 SIRIUS 3SK2 Communications via system interface to PC (serial/USB) Macro functionality Content: Set (1xDVD + 1x USB)
Price data
Region Specific PriceGroup / Headquarter Price Group 42B / 42B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,228 Kg
Packaging Dimension 189,00 x 241,00 x 24,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892919134
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5358
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;