24.06.2024 1:48:25 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1322-5CC13-0YE5
Product
Image similar
SIRIUS SIMOCODE ES V15.1 Standard, upgrade for SIMOCODE ES 2007, Floating License for one user Engineering software, SW+docum. on DVD License key on USB, Class A, 6 languages (de,en,it, fr,sp,cn) Combo License parallel use of SIMOCODE ES 2007 and V15 for SIMOCODE pro, online functions via system interface; Int. graphic editor (CFC-based) Executable in: Win 7 SP1 / Win 10 - 64-bit / (Prof./Ultimate/Enterprise) / Win Server 2012 R2 StdE / 2016 - 64-bit Content: set (1xDVD + 1x USB)
Notes
Product is no longer available. Successor:
3ZS1322-6CC16-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1322-5CC13-0YE5
Product Description SIRIUS SIMOCODE ES V15.1 Standard, upgrade for SIMOCODE ES 2007, Floating License for one user Engineering software, SW+docum. on DVD License key on USB, Class A, 6 languages (de,en,it, fr,sp,cn) Combo License parallel use of SIMOCODE ES 2007 and V15 for SIMOCODE pro, online functions via system interface; Int. graphic editor (CFC-based) Executable in: Win 7 SP1 / Win 10 - 64-bit / (Prof./Ultimate/Enterprise) / Win Server 2012 R2 StdE / 2016 - 64-bit Content: set (1xDVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.01.2022
Notes
Product is no longer available. Successor:
3ZS1322-6CC16-0YE5 Compare Products
Successor information
Successor 3ZS1322-6CC16-0YE5
Successor Description SIRIUS SIMOCODE ES V18 Professional, upgrade for SIMOCODE ES 2007 Premium/Standard, floating license for one user engineering software, software and documentation on DVD license key on USB, class A, 6 languages (de,en,zh included, fr,es,it for download) combo license parallel use of SIMOCODE ES 2007 and V18 for SIMOCODE pro, online functions via system interface and PROFIBUS / PROFINET, executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) Windows Server 2016/2019/202(*)
Price data
Region Specific PriceGroup / Headquarter Price Group 42J / 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,226 Kg
Packaging Dimension 190,00 x 270,00 x 30,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622589915
UPC 804766559976
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;