25.06.2024 4:41:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1632-1XX03-0YE0
Product
Upgrade for the PCS 7 Block Library SIMOCODE pro V8 to SIMOCODE pro V9 AS blocks and faceplates for integration of SIMOCODE pro C/S/V in the PCS 7 Process Control System with Advanced Process Library for PCS 7 V9.0 Engineering software for an engineering station Single License including runtime software for execution of the AS block in an automation system Single license German/English Type of delivery: CD
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1632-1XX03-0YE0
Product Description Upgrade for the PCS 7 Block Library SIMOCODE pro V8 to SIMOCODE pro V9 AS blocks and faceplates for integration of SIMOCODE pro C/S/V in the PCS 7 Process Control System with Advanced Process Library for PCS 7 V9.0 Engineering software for an engineering station Single License including runtime software for execution of the AS block in an automation system Single license German/English Type of delivery: CD
Product family SIMOCODE pro block library for SIMATIC PCS 7
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42J / 42J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,217 Kg
Packaging Dimension 192,00 x 239,00 x 27,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622540824
UPC 804766535680
Commodity Code 85234920
LKZ_FDB/ CatalogID CC-IC10
Product Group 5836
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;