26.06.2024 5:21:47 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS1635-2XX01-0YB0
Product
Block library AS-Interface for SIMATIC PCS 7 Version V7 or V8 without APL. Runtime license V7 for execution of the AS blocks (V7, V7.1 or migration V7-V8) in an additional automation system within a plant (Single License). Type of delivery: Only license, without software, without documentation. 1 license automation system
Notes
Sucessor:substitute type 3ZS1635-2XX03-0YB0: current PCS 7 version with APL required
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS1635-2XX01-0YB0
Product Description Block library AS-Interface for SIMATIC PCS 7 Version V7 or V8 without APL. Runtime license V7 for execution of the AS blocks (V7, V7.1 or migration V7-V8) in an additional automation system within a plant (Single License). Type of delivery: Only license, without software, without documentation. 1 license automation system
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2022
Notes
Sucessor:substitute type 3ZS1635-2XX03-0YB0: current PCS 7 version with APL required
Price data
Region Specific PriceGroup / Headquarter Price Group 42C / 42C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,014 Kg
Packaging Dimension 190,00 x 220,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169223775
UPC 040892636048
Commodity Code 49011000
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;