30.05.2024 12:11:15 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3ZS2711-0CC30-0YA0
Product
Image similar
power management software SENTRON powermanager V3.x Basic Package up to max. 10 devices software on DVD license on USB flash drive for server and 1 client for Windows operating systems 8 languages
Notes
Product is no longer available. Successor:
7KN2710-2CE40-0YC0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3ZS2711-0CC30-0YA0
Product Description power management software SENTRON powermanager V3.x Basic Package up to max. 10 devices software on DVD license on USB flash drive for server and 1 client for Windows operating systems 8 languages
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.10.2023
Notes
Product is no longer available. Successor:
7KN2710-2CE40-0YC0 Compare Products
Successor information
Successor 7KN2710-2CE40-0YC0
Successor Description SENTRON powermanager software license for up to 10 d
Price data
Region Specific PriceGroup / Headquarter Price Group 15M / 1DD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,222 Kg
Packaging Dimension 189,00 x 241,00 x 27,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169239981
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID LV10.1
Product Group 5314
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12.07.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;