07.11.2024 8:33:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
4AM3841-8CE40-0C
No picture available
SINGLE-PHASE TRANSFORMER CONTROL TRANSFORMER VDE/CSA/UL 0.160KVA MULTI-VOLTAGE VERSION PRI 600-575-550-525-500-480-460 440-415-400-380-230-208 V MULTI-VOLTAGE VERSION SECONDARY VOLTAGE 2X110-120V IP00
Notes
Product is no longer available. Successor:
4AM3842-8ED40-0FA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4AM3841-8CE40-0C
Product Description SINGLE-PHASE TRANSFORMER CONTROL TRANSFORMER VDE/CSA/UL 0.160KVA MULTI-VOLTAGE VERSION PRI 600-575-550-525-500-480-460 440-415-400-380-230-208 V MULTI-VOLTAGE VERSION SECONDARY VOLTAGE 2X110-120V IP00
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2002
Notes
Product is no longer available. Successor:
4AM3842-8ED40-0FA0 Compare Products
Successor information
Successor 4AM3842-8ED40-0FA0
Successor Description TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):0,16 /0,49; UPRI(V):600-575-550-525-500- 480-460-440-415-400-240-230; USEC(V):2X115; ISEC(A):0,696-1,39; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREWS/MOUNTING RAILS; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER< >ISOLATION TRANSFORMER<
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations Not available
Estimated dispatch time (Working Days) On request
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity Not available
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID NS K-14
Product Group Not available
Group Code P260
Country of origin Not available
Compliance with the substance restrictions according to RoHS directive not available
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;