23.05.2024 4:05:44 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
4AP2742-8CC40-0HA0
Product
Image similar
TRANSFORMER SITAS; PHASES:3; PN/PN(S6)(KVA):2,5 /11; UPRI(V):Y500-440-380+/-20/D289- 254-220+/-11; USEC(V):Y 400 / D 230; ISEC(A):3,6-6,26; F(HZ):50...60; VECTOR GR./SHIELD WNG.:IIIIII0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER<
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4AP2742-8CC40-0HA0
Product Description TRANSFORMER SITAS; PHASES:3; PN/PN(S6)(KVA):2,5 /11; UPRI(V):Y500-440-380+/-20/D289- 254-220+/-11; USEC(V):Y 400 / D 230; ISEC(A):3,6-6,26; F(HZ):50...60; VECTOR GR./SHIELD WNG.:IIIIII0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER<
Product family Transformers
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 4M1 / 4M1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 27,000 Kg
Packaging Dimension 320,00 x 320,00 x 320,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869905891
UPC 887621412173
Commodity Code 85043200
LKZ_FDB/ CatalogID CC-IC10
Product Group 5872
Group Code R750
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-03-13-01
eClass 14 27-03-13-01
eClass 6 27-03-13-01
eClass 7.1 27-03-13-01
eClass 8 27-03-13-01
eClass 9 27-03-13-01
eClass 9.1 27-03-13-01
ETIM 7 EC002485
ETIM 8 EC002485
ETIM 9 EC002485
IDEA 4 4168
UNSPSC 15 39-12-10-26
|
Buy product
Quantity 1 Piece
;