SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
4RB8125-3EJ20
Product
POWER CAPACITOR PhaseCap Energy+ MKK 480V 12,5KVAR 3-phase
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 4RB8125-3EJ20
Product Description POWER CAPACITOR PhaseCap Energy+ MKK 480V 12,5KVAR 3-phase
Product family Power Capacitors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 14W / 1EB
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,903 Kg
Packaging Dimension 99,00 x 285,00 x 99,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 18
Additional Product Information
EAN 4047624339341
UPC Not available
Commodity Code 85321000
LKZ_FDB/ CatalogID LV10
Product Group 5870
Group Code P310
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 04.05.2022
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-26-02-90
eClass 14 27-26-02-90
eClass 6 27-26-02-90
eClass 7.1 27-26-02-90
eClass 8 27-26-02-90
eClass 9 27-26-02-90
eClass 9.1 27-26-02-90
ETIM 7 EC001516
ETIM 8 EC001516
ETIM 9 EC001516
|
Buy product
Quantity 1 Piece
;