06.05.2024 9:25:24 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SC221
Product
DIAZED fuse link 500 V for cable and line protection gG, size DIVH, R1 1/4", 100A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SC221
Product Description DIAZED fuse link 500 V for cable and line protection gG, size DIVH, R1 1/4", 100A
Product family SENTRON DIAZED Fuse Systems
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13I / 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,119 Kg
Packaging Dimension 38,00 x 115,00 x 68,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869021362
UPC 754554214672
Commodity Code 85361090
LKZ_FDB/ CatalogID LV10.1
Product Group 5535
Group Code P310
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-20-04
eClass 14 27-14-20-04
eClass 6 27-14-20-04
eClass 7.1 27-14-20-04
eClass 8 27-14-20-04
eClass 9 27-14-20-04
eClass 9.1 27-14-20-04
ETIM 7 EC000099
ETIM 8 EC000099
ETIM 9 EC000099
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;