19.05.2024 3:43:38 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SH122
Product
DIAZED screw cap DII 25 A 500 V AC/DC ceramic with inspection hole
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SH122
Product Description DIAZED screw cap DII 25 A 500 V AC/DC ceramic with inspection hole
Product family SENTRON DIAZED Fuse Systems
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12K / 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 100 Day/Days
Net Weight (kg) 0,042 Kg
Packaging Dimension 200,00 x 200,00 x 102,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4001869145020
UPC 754554215808
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 5535
Group Code P310
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-14
eClass 14 27-14-21-14
eClass 6 27-14-21-14
eClass 7.1 27-14-21-14
eClass 8 27-14-21-14
eClass 9 27-14-21-14
eClass 9.1 27-14-21-14
ETIM 7 EC000093
ETIM 8 EC000093
ETIM 9 EC000093
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;