- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection, Switching, Measuring and Monitoring Devices
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Switching Devices
- Overvoltage Protection Devices
- Fuse Systems
- SENTRON NEOZED Fuse Systems
- SENTRON DIAZED Fuse Systems
- SENTRON Cylindrical Fuse Systems
- Cylindrical Fuse Links and Cylindrical Fuse Holders
- Fuse Holders in Size 10 x 38 mm and Class CC
- SENTRON UL Fuse Systems
- SENTRON 3NA, 3ND LV HRC Fuse Systems
- SENTRON SITOR Semiconductor Fuses
- SENTRON Photovoltaic Fuses
- SENTRON Busbar Systems
- Switch Disconnectors
- Switch Disconnectors and Transfer Switching Equipment
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Transformers, Power Supply Units and Socket Outlets
- Busbar systems
- Terminal Blocks
- Digitalization solutions
- Software for power distribution - Low-voltage
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Market-specific solutions
- Services
- ... and everything else you need
| |
Busbar, 63 A 3-pole modular width 15 mm Fork design for 2 devices
Article Number (Market Facing Number) |
5ST2601 |
Product Description |
Busbar, 63 A 3-pole modular width 15 mm Fork design for 2 devices
|
Product family |
Fuse Holders in Size 10 x 38 mm and Class CC |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
12E / 1AD |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
L-O----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,038 Kg |
Packaging Dimension |
73,00 x 127,00 x 40,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4001869422350 |
UPC |
Not available |
Commodity Code |
85366990 |
LKZ_FDB/ CatalogID |
LV10.1 |
Product Group |
5506 |
Group Code |
P310 |
Country of origin |
Macedonia |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2010 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-03-03 |
eClass |
14 |
27-37-03-03 |
eClass |
6 |
27-37-03-03 |
eClass |
7.1 |
27-37-03-03 |
eClass |
8 |
27-37-03-03 |
eClass |
9 |
27-37-03-03 |
eClass |
9.1 |
27-37-03-03 |
ETIM |
7 |
EC001522 |
ETIM |
8 |
EC001522 |
ETIM |
9 |
EC001522 |
UNSPSC |
15 |
39-12-16-26 |
|
|
|
|