SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
5ST2603
Product
Image similar
Busbar, 63 A 3-pole modular width 15 mm Fork design for 4 devices
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 5ST2603
Product Description Busbar, 63 A 3-pole modular width 15 mm Fork design for 4 devices
Product family Fuse Holders in Size 10 x 38 mm and Class CC
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12E / 1AD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,084 Kg
Packaging Dimension 73,00 x 216,00 x 40,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4001869422374
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID LV10.1
Product Group 5506
Group Code P310
Country of origin Macedonia
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2010
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-03-03
eClass 14 27-37-03-03
eClass 6 27-37-03-03
eClass 7.1 27-37-03-03
eClass 8 27-37-03-03
eClass 9 27-37-03-03
eClass 9.1 27-37-03-03
ETIM 7 EC001522
ETIM 8 EC001522
ETIM 9 EC001522
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RH2271-1BB40
contactor relay, 7 NO + 1 NC, 24 V DC, screw terminal, frame size S00, captive auxiliary switch
3720697 | 3RT2916-1DG00
surge suppressor, suppression diode 12-250 V DC, for contactors 3RT2.1 and auxiliary contactors 3RH2
3720729 | 3RT2926-1ER00
surge suppressor, diode combination, 24 V DC, for contactors 3RT2.2
3VA1450-5EF32-0AA0
circuit breaker 3VA1 IEC Frame 630 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection TM240, ATAM, In=500 A overload protection Ir=350 A...500 A short-circuit protection Ii=5...10 x In nut keeper kit
4AM4842-8DD40-0FA0
TRANSFORMER SITAS; PHASES:1; PN/PN(S6)(KVA):0,5 /2; UPRI(V):550-525-500-480-460- 440-415-400-380-230-208; USEC(V):2X115; ISEC(A):2X2,17; F(HZ):50...60; VECTOR GR./SHIELD WNG.:II0 /0; TA/ISOKL:40 /B; IP00; TYPE OF TERMINALS:SCREW/TAB CONNECTION; INSTALLATION:SCREW; EN 61558-2-1, -2-2, -2-4 >UL/CSA-RECOGNIZED< >CONTROL CIRCUIT TRANSFORMER< >ISOLATION TRANSFORMER<
;