26.11.2024 5:30:26 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5ST3062-0MC
Product
5ST3 COM auxiliary switch + fault signal contact, 0,5 MW for MCB, RCCB, RCBO, AFDD Disconnector 5TL1 Remote control mechanism Power supply DC 24V Please consider Radio approval! List of countries: see Certificates
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5ST3062-0MC
Product Description 5ST3 COM auxiliary switch + fault signal contact, 0,5 MW for MCB, RCCB, RCBO, AFDD Disconnector 5TL1 Remote control mechanism Power supply DC 24V Please consider Radio approval! List of countries: see Certificates
Product family Additional Components
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13G / 1BA
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,047 Kg
Packaging Dimension 123,00 x 136,00 x 108,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869583365
UPC Not available
Commodity Code 85365019
LKZ_FDB/ CatalogID LV10
Product Group X025
Group Code P310
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 04.03.2020
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-35-02
eClass 14 27-14-35-02
eClass 6 27-14-35-02
eClass 7.1 27-14-35-02
eClass 8 27-14-35-02
eClass 9 27-14-35-02
eClass 9.1 27-14-35-02
ETIM 7 EC001286
ETIM 8 EC001286
ETIM 9 EC001286
|
Buy product
Quantity 1 Piece
;