22.11.2024 7:55:05 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SV6016-7KK06
Product
Image similar
AFDD-MCB-Combination 230V, 6kA, 1+N, C, 6A Compact (1MW)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SV6016-7KK06
Product Description AFDD-MCB-Combination 230V, 6kA, 1+N, C, 6A Compact (1MW)
Product family SENTRON Arc fault detection device
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13E / 1BA
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-A-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 2 Day/Days
Net Weight (kg) 0,133 Kg
Packaging Dimension 80,00 x 100,00 x 44,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869565040
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10
Product Group 5546
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-19-06
eClass 14 27-14-19-06
eClass 7.1 27-14-19-06
eClass 8 27-14-19-06
eClass 9 27-14-19-06
eClass 9.1 27-14-19-06
ETIM 7 EC002694
ETIM 8 EC002694
ETIM 9 EC002694
|
Buy product
Quantity 1 Piece
;